<?xml version="1.0" encoding="UTF-8" standalone="yes"?>
<AppInstaller Uri="https://hagercad-fd-p-f2fkfacjdkeuave2.z01.azurefd.net/download/package/SoftwarePackage/hagercad/Hagercad-x64-6.2.216.0.appinstaller" Version="6.2.216.0" xmlns="http://schemas.microsoft.com/appx/appinstaller/2018">
  <MainPackage
    Name="HagerGroup.Hagercad"
    Version="6.2.216.0"
    Publisher="CN=HAGER-ELECTRO SAS, O=HAGER-ELECTRO SAS, S=Bas-Rhin, C=FR"
    Uri="https://hagercad-fd-p-f2fkfacjdkeuave2.z01.azurefd.net/download/package/SoftwarePackage/hagercad/Hagercad-x64-6.2.216.0.msix"
    ProcessorArchitecture="x64" />
  <Dependencies>
    <Package Name="Microsoft.VCLibs.110.00.UWPDesktop" Publisher="CN=Microsoft Corporation, O=Microsoft Corporation, L=Redmond, S=Washington, C=US" Version="11.0.61135.0" ProcessorArchitecture="x64" Uri="https://hagercad-fd-p-f2fkfacjdkeuave2.z01.azurefd.net/download/package/SoftwarePackage/dependencies/Microsoft.VCLibs.110.00.UWPDesktop_11.0.61135.0_x64__8wekyb3d8bbwe.appx" />
    <Package Name="Microsoft.VCLibs.140.00.UWPDesktop" Publisher="CN=Microsoft Corporation, O=Microsoft Corporation, L=Redmond, S=Washington, C=US" Version="14.0.32530.0" ProcessorArchitecture="x64" Uri="https://hagercad-fd-p-f2fkfacjdkeuave2.z01.azurefd.net/download/package/SoftwarePackage/dependencies/Microsoft.VCLibs.140.00.UWPDesktop_14.0.32530.0_x64__8wekyb3d8bbwe.appx" />
  </Dependencies>
</AppInstaller>
